Product groups
Pull handles, round steel or stainless steel, fold-down
K0218

Pull handles, round steel or stainless steel, fold-down

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel version:
Surface finely ground and high-gloss chromed or with a smooth plastic cover on the grip.

Stainless steel version:
Surface semi-gloss score-free vibratory ground.
Note:Steel or stainless steel fastening material is provided. Spring lock in both end positions.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0218 Pull handles, round steel or stainless steel, fold-down 159 kB

Drawings

Pull handles, round steel or stainless steel, fold-down

Item selection/filter

Order No.

Main
material
Version 2ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0218.1001steel-10018M10x143118500 on request
K0218.1201steel-12018M10x143138500 on request
K0218.1801steel-18018M10x143198500 on request
K0218.1002steelwith plastic cover10018M10x143118500 on request
K0218.1202steelwith plastic cover12018M10x143138500 on request
K0218.1802steelwith plastic cover18018M10x143198500 on request
K0218.1003stainless steel-10018M10x143118500 on request
K0218.1203stainless steel-12018M10x143138500 on request
K0218.1803stainless steel-18018M10x143198500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33