Product groups
Recessed handle, aluminium, fold-down
K0240

Recessed handle, aluminium, fold-down

go back

Item description/product images

DescriptionMaterial:Die-cast aluminium.Version:Tray and handle black or light grey powder-coated, semi-matt.Note:With their modern design recessed fold-down handles can be used wherever solid and attractive handles are required.
Handles Form A snap into both resting and working positions.
Handles Form B swivel back into the resting position automatically after use.
Assembly:The fold-down recessed handles can be installed from the front or rear of the housing panel with the same housing cutout.Drawing reference:
1) for countersunk screws M4
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0240 Recessed handle, aluminium, fold-down 161 kB

Drawings

Recessed handle, aluminium, fold-down

Overview of items (compressed)

Item selection/filter
Order No.

FormMain
colour
A1BHH1H2LL1TXX1YY1Load
capacity
N
CADAcc.PriceOrder
K0240.07911811Ablack118489179691091301611011870,579500 on request
K0240.05018411Ablack18451805072170200161711847350500 on request
K0240.07911812Alight grey RAL 7035118489179691091301611011870,579500 on request
K0240.05018412Alight grey RAL 703518451805072170200161711847350500 on request
K0240.07911821Bblack118489179691091301611011870,579500 on request
K0240.05018421Bblack18451805072170200161711847350500 on request
K0240.07911822Blight grey RAL 7035118489179691091301611011870,579500 on request
K0240.05018422Blight grey RAL 703518451805072170200161711847350500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33