Product groups
Pull handles, plastic with soft grip
K1877

Pull handles, plastic with soft grip

go back

Item description/product images

DescriptionMaterial:Main component polypropylene (PP).
Soft components thermoplastic elastomer.
Tapped bushes brass.
Version:Main component black.
Soft components black, orange, yellow, red, green, blue, grey.
Tapped bushes electro zinc-plated.
Note:Excellent carrying and gripping comfort thanks to its soft inner surface.Assembly:From the rear.On request:Main components grey with other colour combinations.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1877 Pull handles, plastic with soft grip 155 kB

Drawings

Pull handles, plastic with soft grip

Item selection/filter

Order No.Component
colour
ABD

HLLoad
capacity
N
CADAcc.PriceOrder
K1877.0940411black93,716,3M448,8105500 on request
K1877.09404187blue93,716,3M448,8105500 on request
K1877.09404186green93,716,3M448,8105500 on request
K1877.09404184red93,716,3M448,8105500 on request
K1877.0940412orange93,716,3M448,8105500 on request
K1877.09404116yellow93,716,3M448,8105500 on request
K1877.09404188grey93,716,3M448,8105500 on request
K1877.1170511black11720,6M553,8134,7500 on request
K1877.11705187blue11720,6M553,8134,7500 on request
K1877.11705186green11720,6M553,8134,7500 on request
K1877.11705184red11720,6M553,8134,7500 on request
K1877.1170512orange11720,6M553,8134,7500 on request
K1877.11705116yellow11720,6M553,8134,7500 on request
K1877.11705188grey11720,6M553,8134,7500 on request
K1877.1540611black148,526,7M665170,3500 on request
K1877.15406187blue148,526,7M665170,3500 on request
K1877.15406186green148,526,7M665170,3500 on request
K1877.15406184red148,526,7M665170,3500 on request
K1877.1540612orange148,526,7M665170,3500 on request
K1877.15406116yellow148,526,7M665170,3500 on request
K1877.15406188grey148,526,7M665170,3500 on request
K1877.1540811black148,526,7M865170,3500 on request
K1877.15408187blue148,526,7M865170,3500 on request
K1877.15408186green148,526,7M865170,3500 on request
K1877.15408184red148,526,7M865170,3500 on request
K1877.1540812orange148,526,7M865170,3500 on request
K1877.15408116yellow148,526,7M865170,3500 on request
K1877.15408188grey148,526,7M865170,3500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33