Product groups
Pull handles, tubular handles, recessed handles

Pull handles, tubular handles, recessed handles

go back

Pull handles are used as grip elements for opening and closing doors, drawers, panels and hatches, and are used not just in the furniture and sports equipment industry, but also in machine and plant construction and tool making. These practical grips are also use on rehab and medical equipment. A wide selection of very robust and ergonomic pull handles can be found at KIPP. Choose from a variety of colours, shapes and materials.

Pull handle for all your applications
With rounded edges, fold-down or customised designs - with regard to form, the pull handles from HEINRICH KIPP WERK can be matched to uncountable applications and allow for secure grips. They are ideal for use as door grips, handholds, carrying grips or cowling grips.
KIPP pull handles in many varieties
To cover a wide spectrum of demands, KIPP use different materials to produce their pull handles - steel bar with plastic sheathing to improve handling, light aluminium, glass bead reinforced polyamide or even a mix of materials. Special anodising methods and coatings ensure improved surface protection and lend KIPP pull handles protection against corrosion and a long service life.
KIPP grips for opening and closing hatches, hoods and doors
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33