Product groups
End washers, stainless steel
K1823

End washers, stainless steel

go back

Item description/product images

DescriptionProduct description:The end washers are designed for round pull handles. The washer enlarges the screw-on surface, thus minimising the risk of breaking through with thin-walled sheets.Material:

1.4404 or 1.4305 stainless steel.

Version:1.4404 polished or abrasive blasted.
1.4305 bright.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1823 End washers, stainless steel 165 kB

Drawings

End washers, stainless steel

Item selection/filter

Order No.Steel keySurface finish
body
D2

D3D4HH1for
screws
CADAcc.PriceOrder
K1823.03211.4404smooth polished5,13,2812M3 on request
K1823.04211.4404smooth polished8,14,212,512M4 on request
K1823.05211.4404smooth polished10,15,21512M5 on request
K1823.06211.4404smooth polished12,16,21712M6 on request
K1823.03221.4404matt blasted5,13,2812M3 on request
K1823.04221.4404matt blasted8,14,212,512M4 on request
K1823.05221.4404matt blasted10,15,21512M5 on request
K1823.06221.4404matt blasted12,16,21712M6 on request
K1823.03101.4305bright5,13,2812M3 on request
K1823.04101.4305bright8,14,212,512M4 on request
K1823.05101.4305bright10,15,21512M5 on request
K1823.06101.4305bright12,16,21712M6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33