Product groups
Tubular handles Bighand, aluminium with plastic grip legs
K1445

Tubular handles Bighand, aluminium with plastic grip legs

go back

Item description/product images

DescriptionProduct description:The newly designed Bighand tubular handle with its ergonomic oval shape and selected tube size provides a secure and comfortable grip. Its timeless elegant design makes it attractive and the variable colour scheme means it can be optimally adapted to its surroundings.Material:Oval tube aluminium.
End piece thermoplastic polyamide.
End cap thermoplastic polyamide.
Adapter bush stainless steel.
Version:Oval tube black grey powder-coated (glossy), black anodised (matt) or natural tone anodised (matt).
End piece black grey RAL 7021.
End cap black grey RAL7021, pure orange RAL 2004, rape yellow RAL 1021, traffic red RAL 3020, signal green RAL 6032 or traffic blue RAL 5017.
Note:Fastening materials are not supplied.
Cap screws with thread lock are recommended for a secure and permanent hold.
Temperature range:Permanent temperature max. 100 °C.
Short time use up to 180 °C.
Assembly:The end pieces are designed so that the tubular handle can be fastened either from the front or rear. DIN M8 cap screws or hex head screws are provided for this purpose. After mounting, the end caps can be pressed in by hand. Slots are provided on both sides of the end caps so that they can be removed with a screwdriver without damaging them. On request:Special lengths “A”.Accessory:K0869 Socket head screws DIN EN ISO 4762 with thread lock
K0869 Socket head screw DIN EN ISO 4762 enhanced
K0871 Hex head screws DIN 933 / DIN EN ISO 4017
K1145 Hex nuts 934 / DIN EN ISO 4032 / DIN EN 24032
K0868 Washers DIN 125 / DIN EN ISO 7089 Form A
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1445 Tubular handles Bighand, aluminium with plastic grip legs 532 kB

Drawings

Tubular handles Bighand, aluminium with plastic grip legs

Item selection/filter

Order No.Colour
Oval grip
Surface finish
body
Colour
Cover
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K1445.1801black greypowder-coatedblack grey RAL 702118039,2875,5213,41000 on request
K1445.2001black greypowder-coatedblack grey RAL 702120039,2875,5233,41000 on request
K1445.2501black greypowder-coatedblack grey RAL 702125039,2875,5283,41000 on request
K1445.3001black greypowder-coatedblack grey RAL 702130039,2875,5333,41000 on request
K1445.3501black greypowder-coatedblack grey RAL 702135039,2875,5383,41000 on request
K1445.4001black greypowder-coatedblack grey RAL 702140039,2875,5433,41000 on request
K1445.5001black greypowder-coatedblack grey RAL 702150039,2875,5533,41000 on request
K1445.6001black greypowder-coatedblack grey RAL 702160039,2875,5633,41000 on request
K1445.1802black greypowder-coatedorange RAL 200418039,2875,5213,41000 on request
K1445.2002black greypowder-coatedorange RAL 200420039,2875,5233,41000 on request
K1445.2502black greypowder-coatedorange RAL 200425039,2875,5283,41000 on request
K1445.3002black greypowder-coatedorange RAL 200430039,2875,5333,41000 on request
K1445.3502black greypowder-coatedorange RAL 200435039,2875,5383,41000 on request
K1445.4002black greypowder-coatedorange RAL 200440039,2875,5433,41000 on request
K1445.5002black greypowder-coatedorange RAL 200450039,2875,5533,41000 on request
K1445.6002black greypowder-coatedorange RAL 200460039,2875,5633,41000 on request
K1445.18016black greypowder-coatedcolza yellow RAL 102118039,2875,5213,41000 on request
K1445.20016black greypowder-coatedcolza yellow RAL 102120039,2875,5233,41000 on request
K1445.25016black greypowder-coatedcolza yellow RAL 102125039,2875,5283,41000 on request
K1445.30016black greypowder-coatedcolza yellow RAL 102130039,2875,5333,41000 on request
K1445.35016black greypowder-coatedcolza yellow RAL 102135039,2875,5383,41000 on request
K1445.40016black greypowder-coatedcolza yellow RAL 102140039,2875,5433,41000 on request
K1445.50016black greypowder-coatedcolza yellow RAL 102150039,2875,5533,41000 on request
K1445.60016black greypowder-coatedcolza yellow RAL 102160039,2875,5633,41000 on request
K1445.18084black greypowder-coatedtraffic red RAL 302018039,2875,5213,41000 on request
K1445.20084black greypowder-coatedtraffic red RAL 302020039,2875,5233,41000 on request
K1445.25084black greypowder-coatedtraffic red RAL 302025039,2875,5283,41000 on request
K1445.30084black greypowder-coatedtraffic red RAL 302030039,2875,5333,41000 on request
K1445.35084black greypowder-coatedtraffic red RAL 302035039,2875,5383,41000 on request
K1445.40084black greypowder-coatedtraffic red RAL 302040039,2875,5433,41000 on request
K1445.50084black greypowder-coatedtraffic red RAL 302050039,2875,5533,41000 on request
K1445.60084black greypowder-coatedtraffic red RAL 302060039,2875,5633,41000 on request
K1445.18086black greypowder-coatedsignal green RAL 603218039,2875,5213,41000 on request
K1445.20086black greypowder-coatedsignal green RAL 603220039,2875,5233,41000 on request
K1445.25086black greypowder-coatedsignal green RAL 603225039,2875,5283,41000 on request
K1445.30086black greypowder-coatedsignal green RAL 603230039,2875,5333,41000 on request
K1445.35086black greypowder-coatedsignal green RAL 603235039,2875,5383,41000 on request
K1445.40086black greypowder-coatedsignal green RAL 603240039,2875,5433,41000 on request
K1445.50086black greypowder-coatedsignal green RAL 603250039,2875,5533,41000 on request
K1445.60086black greypowder-coatedsignal green RAL 603260039,2875,5633,41000 on request
K1445.18087black greypowder-coatedblue RAL501718039,2875,5213,41000 on request
K1445.20087black greypowder-coatedblue RAL501720039,2875,5233,41000 on request
K1445.25087black greypowder-coatedblue RAL501725039,2875,5283,41000 on request
K1445.30087black greypowder-coatedblue RAL501730039,2875,5333,41000 on request
K1445.35087black greypowder-coatedblue RAL501735039,2875,5383,41000 on request
K1445.40087black greypowder-coatedblue RAL501740039,2875,5433,41000 on request
K1445.50087black greypowder-coatedblue RAL501750039,2875,5533,41000 on request
K1445.60087black greypowder-coatedblue RAL501760039,2875,5633,41000 on request
K1445.180011blackanodisedblack grey RAL 702118039,2875,5213,41000 on request
K1445.200011blackanodisedblack grey RAL 702120039,2875,5233,41000 on request
K1445.250011blackanodisedblack grey RAL 702125039,2875,5283,41000 on request
K1445.300011blackanodisedblack grey RAL 702130039,2875,5333,41000 on request
K1445.350011blackanodisedblack grey RAL 702135039,2875,5383,41000 on request
K1445.400011blackanodisedblack grey RAL 702140039,2875,5433,41000 on request
K1445.500011blackanodisedblack grey RAL 702150039,2875,5533,41000 on request
K1445.600011blackanodisedblack grey RAL 702160039,2875,5633,41000 on request
K1445.180012blackanodisedorange RAL 200418039,2875,5213,41000 on request
K1445.200012blackanodisedorange RAL 200420039,2875,5233,41000 on request
K1445.250012blackanodisedorange RAL 200425039,2875,5283,41000 on request
K1445.300012blackanodisedorange RAL 200430039,2875,5333,41000 on request
K1445.350012blackanodisedorange RAL 200435039,2875,5383,41000 on request
K1445.400012blackanodisedorange RAL 200440039,2875,5433,41000 on request
K1445.500012blackanodisedorange RAL 200450039,2875,5533,41000 on request
K1445.600012blackanodisedorange RAL 200460039,2875,5633,41000 on request
K1445.1800116blackanodisedcolza yellow RAL 102118039,2875,5213,41000 on request
K1445.2000116blackanodisedcolza yellow RAL 102120039,2875,5233,41000 on request
K1445.2500116blackanodisedcolza yellow RAL 102125039,2875,5283,41000 on request
K1445.3000116blackanodisedcolza yellow RAL 102130039,2875,5333,41000 on request
K1445.3500116blackanodisedcolza yellow RAL 102135039,2875,5383,41000 on request
K1445.4000116blackanodisedcolza yellow RAL 102140039,2875,5433,41000 on request
K1445.5000116blackanodisedcolza yellow RAL 102150039,2875,5533,41000 on request
K1445.6000116blackanodisedcolza yellow RAL 102160039,2875,5633,41000 on request
K1445.1800184blackanodisedtraffic red RAL 302018039,2875,5213,41000 on request
K1445.2000184blackanodisedtraffic red RAL 302020039,2875,5233,41000 on request
K1445.2500184blackanodisedtraffic red RAL 302025039,2875,5283,41000 on request
K1445.3000184blackanodisedtraffic red RAL 302030039,2875,5333,41000 on request
K1445.3500184blackanodisedtraffic red RAL 302035039,2875,5383,41000 on request
K1445.4000184blackanodisedtraffic red RAL 302040039,2875,5433,41000 on request
K1445.5000184blackanodisedtraffic red RAL 302050039,2875,5533,41000 on request
K1445.6000184blackanodisedtraffic red RAL 302060039,2875,5633,41000 on request
K1445.1800186blackanodisedsignal green RAL 603218039,2875,5213,41000 on request
K1445.2000186blackanodisedsignal green RAL 603220039,2875,5233,41000 on request
K1445.2500186blackanodisedsignal green RAL 603225039,2875,5283,41000 on request
K1445.3000186blackanodisedsignal green RAL 603230039,2875,5333,41000 on request
K1445.3500186blackanodisedsignal green RAL 603235039,2875,5383,41000 on request
K1445.4000186blackanodisedsignal green RAL 603240039,2875,5433,41000 on request
K1445.5000186blackanodisedsignal green RAL 603250039,2875,5533,41000 on request
K1445.6000186blackanodisedsignal green RAL 603260039,2875,5633,41000 on request
K1445.1800187blackanodisedblue RAL501718039,2875,5213,41000 on request
K1445.2000187blackanodisedblue RAL501720039,2875,5233,41000 on request
K1445.2500187blackanodisedblue RAL501725039,2875,5283,41000 on request
K1445.3000187blackanodisedblue RAL501730039,2875,5333,41000 on request
K1445.3500187blackanodisedblue RAL501735039,2875,5383,41000 on request
K1445.4000187blackanodisedblue RAL501740039,2875,5433,41000 on request
K1445.5000187blackanodisedblue RAL501750039,2875,5533,41000 on request
K1445.6000187blackanodisedblue RAL501760039,2875,5633,41000 on request
K1445.180031naturalanodisedblack grey RAL 702118039,2875,5213,41000 on request
K1445.200031naturalanodisedblack grey RAL 702120039,2875,5233,41000 on request
K1445.250031naturalanodisedblack grey RAL 702125039,2875,5283,41000 on request
K1445.300031naturalanodisedblack grey RAL 702130039,2875,5333,41000 on request
K1445.350031naturalanodisedblack grey RAL 702135039,2875,5383,41000 on request
K1445.400031naturalanodisedblack grey RAL 702140039,2875,5433,41000 on request
K1445.500031naturalanodisedblack grey RAL 702150039,2875,5533,41000 on request
K1445.600031naturalanodisedblack grey RAL 702160039,2875,5633,41000 on request
K1445.180032naturalanodisedorange RAL 200418039,2875,5213,41000 on request
K1445.200032naturalanodisedorange RAL 200420039,2875,5233,41000 on request
K1445.250032naturalanodisedorange RAL 200425039,2875,5283,41000 on request
K1445.300032naturalanodisedorange RAL 200430039,2875,5333,41000 on request
K1445.350032naturalanodisedorange RAL 200435039,2875,5383,41000 on request
K1445.400032naturalanodisedorange RAL 200440039,2875,5433,41000 on request
K1445.500032naturalanodisedorange RAL 200450039,2875,5533,41000 on request
K1445.600032naturalanodisedorange RAL 200460039,2875,5633,41000 on request
K1445.1800316naturalanodisedcolza yellow RAL 102118039,2875,5213,41000 on request
K1445.2000316naturalanodisedcolza yellow RAL 102120039,2875,5233,41000 on request
K1445.2500316naturalanodisedcolza yellow RAL 102125039,2875,5283,41000 on request
K1445.3000316naturalanodisedcolza yellow RAL 102130039,2875,5333,41000 on request
K1445.3500316naturalanodisedcolza yellow RAL 102135039,2875,5383,41000 on request
K1445.4000316naturalanodisedcolza yellow RAL 102140039,2875,5433,41000 on request
K1445.5000316naturalanodisedcolza yellow RAL 102150039,2875,5533,41000 on request
K1445.6000316naturalanodisedcolza yellow RAL 102160039,2875,5633,41000 on request
K1445.1800384naturalanodisedtraffic red RAL 302018039,2875,5213,41000 on request
K1445.2000384naturalanodisedtraffic red RAL 302020039,2875,5233,41000 on request
K1445.2500384naturalanodisedtraffic red RAL 302025039,2875,5283,41000 on request
K1445.3000384naturalanodisedtraffic red RAL 302030039,2875,5333,41000 on request
K1445.3500384naturalanodisedtraffic red RAL 302035039,2875,5383,41000 on request
K1445.4000384naturalanodisedtraffic red RAL 302040039,2875,5433,41000 on request
K1445.5000384naturalanodisedtraffic red RAL 302050039,2875,5533,41000 on request
K1445.6000384naturalanodisedtraffic red RAL 302060039,2875,5633,41000 on request
K1445.1800386naturalanodisedsignal green RAL 603218039,2875,5213,41000 on request
K1445.2000386naturalanodisedsignal green RAL 603220039,2875,5233,41000 on request
K1445.2500386naturalanodisedsignal green RAL 603225039,2875,5283,41000 on request
K1445.3000386naturalanodisedsignal green RAL 603230039,2875,5333,41000 on request
K1445.3500386naturalanodisedsignal green RAL 603235039,2875,5383,41000 on request
K1445.4000386naturalanodisedsignal green RAL 603240039,2875,5433,41000 on request
K1445.5000386naturalanodisedsignal green RAL 603250039,2875,5533,41000 on request
K1445.6000386naturalanodisedsignal green RAL 603260039,2875,5633,41000 on request
K1445.1800387naturalanodisedblue RAL501718039,2875,5213,41000 on request
K1445.2000387naturalanodisedblue RAL501720039,2875,5233,41000 on request
K1445.2500387naturalanodisedblue RAL501725039,2875,5283,41000 on request
K1445.3000387naturalanodisedblue RAL501730039,2875,5333,41000 on request
K1445.3500387naturalanodisedblue RAL501735039,2875,5383,41000 on request
K1445.4000387naturalanodisedblue RAL501740039,2875,5433,41000 on request
K1445.5000387naturalanodisedblue RAL501750039,2875,5533,41000 on request
K1445.6000387naturalanodisedblue RAL501760039,2875,5633,41000 on request

Information about this article

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33