Product groups
Pull handles, round profile steel, angled, matt chromed or powder coated, mounted from the rear
K0230_A

Pull handles, round profile steel, angled, matt chromed or...

go back

Item description/product images

DescriptionMaterial:Round steelVersion:Ground, brushed and matt-chromed or black powder-coated with fine textureNote:Available as straight or right-angled handle.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0230_A Pull handles, round steel, angled 106 kB

Drawings

Pull handles, round profile steel, angled, matt chromed or powder coated, mounted from the rear

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0230.200081Amatt chromed200130M8702201000 on request
K0230.350081Amatt chromed350130M8703701000 on request
K0230.200082Ablack powder-coated200130M8702201000 on request
K0230.350082Ablack powder-coated350130M8703701000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33