Product groups
Pull handles, plastic, mounted from front or rear
K1060_A

Pull handles, plastic, mounted from front or rear

go back

Item description/product images

DescriptionMaterial:Thermoplastic PA (polyamide), glass-bead reinforced.
Screw and nut steel or stainless steel.
Version:Black greyNote:This pull handle is characterised by its large size and pleasant haptics.
Form A is supplied with fastening screws, washers and nuts.

Screw-on dimension "A" applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Assembly:Form A from the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1060_A Pull handles, plastic, mounted from front or rear 136 kB

Drawings

Pull handles, plastic, mounted from front or rear

Item selection/filter

Order No.FormComponent
material
ABCDHH1LSLoad
capacity
N
CADAcc.PriceOrder
K1060.1100051Asteel100179,5M53320122201000 on request
K1060.1120061Asteel1202111,4M63925146241000 on request
K1060.1140081Asteel1402414,2M84530170281000 on request
K1060.1100052Astainless steel100179,5M53320122201000 on request
K1060.1120062Astainless steel1202111,4M63925146241000 on request
K1060.1140082Astainless steel1402414,2M84530170281000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33