Product groups
Ledge handles, aluminium, ribbed, L-profile
K0232_B

Ledge handles, aluminium, ribbed, L-profile

go back

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:Profile aluminium vibration ground, matt-finished and natural colour or black anodised.Note:Any other lengths.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0232_B Ledge handles, aluminium, ribbed, L-profile 105 kB

Drawings

Ledge handles, aluminium, ribbed, L-profile

Item selection/filter

Order No.Main
colour
FormA

DHLTLoad
capacity
N
CADAcc.PriceOrder
K0232.20301natural anodisedB30M4264525200 on request
K0232.20302black anodisedB30M4264525200 on request
K0232.20451natural anodisedB45M4266025200 on request
K0232.20452black anodisedB45M4266025200 on request
K0232.20701natural anodisedB70M4268525200 on request
K0232.20702black anodisedB70M4268525200 on request
K0232.20901natural anodisedB90M42610525200 on request
K0232.20902black anodisedB90M42610525200 on request
K0232.21051natural anodisedB105M42612025200 on request
K0232.21052black anodisedB105M42612025200 on request
K0232.21201natural anodisedB120M42613525200 on request
K0232.21202black anodisedB120M42613525200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33