Product groups
Levelling feet, steel 
with hollow screw
K2345

Levelling feet, steel with hollow screw

go back

Item description/product images

DescriptionMaterial:Plate and hollow screw steel.Version:Plate black phosphated or painted yellow.
Hollow screw electro zinc-plated or black phosphated.
Note:These levelling feet are suitable for heavy loads. They are used in particular for large machines and systems, as well as in automation and robotics.
The hollow screw permits the levelling foot to be mounted directly into the floor. The machine can be optimally and precisely aligned via the fine thread.

The load values specified in the table are based on a test series in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

A maximum inclination of less than 3° can be compensated for.

Supplied as individual components.
Accessory:Nut K2348.Supplied withPlate K2347.
Hollow screw K2346.
Nut K2348.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2345 Levelling feet, steel with hollow screw 522 kB
 Installation instructions for levelling foot with hollow screw 192 kB

Drawings

Levelling feet, steel 
with hollow screw

Item selection/filter

Order No.Surface finish
body
Surface finish
component
Main
colour
D

D1D2HH1H2LSWSW1Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K2345.1111002413X087paintedgalvaniseddaffodil yellow RAL 1007100M24x213181201587243660 on request
K2345.1111203622X100paintedgalvaniseddaffodil yellow RAL 1007120M36x2222514015100415590 on request
K2345.1111503622X100paintedgalvaniseddaffodil yellow RAL 1007150M36x2222514015100415590 on request
K2345.1111503622X177paintedgalvaniseddaffodil yellow RAL 1007150M36x2222521715177415590 on request
K2345.1211002413X087phosphatedgalvanisedblack100M24x213181201587243660 on request
K2345.1211203622X100phosphatedgalvanisedblack120M36x2222514015100415590 on request
K2345.1211503622X100phosphatedgalvanisedblack150M36x2222514015100415590 on request
K2345.1211503622X177phosphatedgalvanisedblack150M36x2222521715177415590 on request
K2345.1221002413X087phosphatedphosphatedblack100M24x213181201587243660 on request
K2345.1221203622X100phosphatedphosphatedblack120M36x2222514015100415590 on request
K2345.1221503622X100phosphatedphosphatedblack150M36x2222514015100415590 on request
K2345.1221503622X177phosphatedphosphatedblack150M36x2222521715177415590 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33