Product groups
Weldable hinges, Form B
K0984_B

Weldable hinges, Form B

go back

Item description/product images

DescriptionMaterial:Hinge steel.
Spacer washer brass.
Hinge pin steel or brass.
Version:Grease nipple DIN 71412-D, electro zinc-plated steel.
Steel parts, bright.
Note:The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
S235 JR+AR acc. to EN 10025-2:2004-10
DIN 8563 part 3 or Fe E 235 acc. to SIA 161
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0984_B Weldable hinges, Form B 114 kB

Drawings

Weldable hinges, Form B

Item selection/filter

Order No.

Form

Component
material
ABD

D1CADAcc.PriceOrder
K0984.113080012Bsteel1680138 on request
K0984.116100012Bsteel201001610 on request
K0984.116120012Bsteel201201610 on request
K0984.118135012Bsteel22,51351812 on request
K0984.120150012Bsteel25,51502013 on request
K0984.120180012Bsteel251802014 on request
K0984.123200012Bsteel292002316 on request

Other items in this category