Product groups
Hinges sheet steel or sheet stainless steel
K1082

Hinges sheet steel or sheet stainless steel

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Rolled plate butt hinges.
Pins are riveted.
Screw holes countersunk.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1082 Hinges sheet steel or sheet stainless steel 147 kB

Drawings

Hinges sheet steel or sheet stainless steel

Item selection/filter

Order No.Material

FormA1A2A3A4ABB2B3D

SCADAcc.PriceOrder
K1082.04201212steelA8,58,5--4040257,541 on request
K1082.04301515steelB151588606022,57,54,51,5 on request
K1082.104201212stainless steel A2A8,58,5--4040257,541 on request
K1082.104251414stainless steel A2B11118850501874,51,25 on request
K1082.104301515stainless steel A2B151588606022,57,54,51,5 on request
K1082.105401515stainless steel A2B25,325,31212808030105,21,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33