Product groups
Butt hinges stainless steel
K1349

Butt hinges stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Matt polished.Note:Butt hinge for inwards opening doors.
The opening angle is max. 270°.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1349 Butt hinges stainless steel 169 kB
 Technical information for hinges 277 kB

Drawings

Butt hinges stainless steel

Item selection/filter

Order No.FormAA1A2A3A4A5A6BB1B2B3B4B5D1D2HH1H2Load
capacity
N
CADAcc.PriceOrder
K1349.06371919A7518,518,537,537,527,527,5102110761325256,78143,828000 on request
K1349.07502424B100242450504040114120881328,528,57,38144,338000 on request