Product groups
Hinge halves aluminium, on-frame
K2103

Hinge halves aluminium, on-frame

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:anodised.Note:hinge halves for panel elements and aluminium profiles.
Hinge halves can be individually combined.
360° rotation.

Fastened using DIN 7991 / ISO 10642 countersunk screws.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory:Pin K2104.
End cap K2105.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2103 Hinge halves aluminium, on-frame 131 kB

Drawings

Hinge halves aluminium, on-frame

Item selection/filter

Order No.A1A3B2B4D

D1D2SNo. of
holes
F1
N
F2
N
CADAcc.PriceOrder
K2103.1850210,51850305,3106,142100150 on request
K2103.2350212,923,450306,4106,142100150 on request
K2103.2850215,227,750306,4106,142100150 on request
K2103.3650219,2535,850306,4106,142100150 on request
K2103.3850220,237,750306,4106,142100150 on request
K2103.4350222,742,750306,4106,142100150 on request
K2103.4850225,247,750306,4106,142100150 on request
K2103.5850230,257,750306,4106,142100150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33