Product groups
Hinges stainless steel
K1084

Hinges stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Polished.Note:Hinges for panel elements and aluminium profiles.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1084 Hinges stainless steel 179 kB

Drawings

Hinges stainless steel

Item selection/filter

Order No.

AA1A2A3A4BF1
N
F2
N
CADAcc.PriceOrder
K1084.062615151521515262648700560 on request
K1084.0630181815917,517,529,529,548800575 on request
K1084.0640232317722,522,538,538,548900675 on request
K1084.06452525185252542,542,548900675 on request
K1084.06603333111332,532,556,556,548900260 on request