Product groups
Hinges plastic, separable, dismountable
K1963

Hinges plastic, separable, dismountable

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Hinges for panel elements and aluminium profiles.
The hinge pins can be removed and refitted without tools enabling the hinge halves to be quickly separated and rejoined.
These hinges find use on hatches, covers and frames
Can be used indoors or outdoors.
Material:

Fibreglass reinforced thermoplastic.
Hinge pin and accessories stainless steel 1.4305.
Hinge pin steel.

Version:Hinge black similar to RAL 9005.
Hinge pin bright stainless steel.
Hinge pin electro zinc-plated steel.
Accessories bright.
Note:The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
Advantages:Tool-free mounting and removalOn request:Unequal leaf length combinations.Accessory:K0776 Locking pins with folding latch.
Pins with head ISO 2341.
Locking pins with key ring.
K1136 Cotter pin DIN EN ISO 1234.
K0367 Key ring.
Supplied withTwo hinge halves.
Selected hinge pin and/or accessories.
Drawing reference:
Form A: with locking pin
Form B: with pin/head and key ring
Form C: with pin/head and cotter pin
Form D: with locking pin /folding latch

2) Hinge pin
3) Cotter pin
4) Key ring
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1963 Hinges plastic, separable, dismountable 200 kB

Drawings (total overview)

Hinges plastic, separable, dismountable

Hinges plastic, separable, dismountable, Form A, with locking pin

More information

Drawings

Hinges plastic, separable, dismountable, Form A, with locking pin

Item selection/filter

Order No.FormForm definitionComponent
material
A

A1A2A3A4BB2D1D2D3HF1
N
F2
N
CADAcc.PriceOrder
K1963.25151501A-stainless steel521515262648286,66149625425 on request
K1963.30181801A-stainless steel5917,517,529,529,548286,66149700400 on request
K1963.35202001A-stainless steel71202035,535,548286,66149700400 on request
K1963.40232301A-stainless steel7722,522,538,538,548286,66149750450 on request
K1963.45252501A-stainless steel87252543,543,548286,66149750450 on request
K1963.50282801A-stainless steel9727,527,548,548,548286,66149800425 on request
K1963.60333301A-stainless steel11532,532,557,557,548286,66149850175 on request

Hinges plastic, separable, dismountable, Form B, with bolt/head and key ring

More information

Drawings

Hinges plastic, separable, dismountable, Form B, with bolt/head and key ring

Item selection/filter

Order No.FormForm definitionComponent
material
A

A1A2A3A4BB2D1D2D3HF1
N
F2
N
CADAcc.PriceOrder
K1963.25151502B-stainless steel521515262648286,66149625425 on request
K1963.30181802B-stainless steel5917,517,529,529,548286,66149700400 on request
K1963.35202002B-stainless steel71202035,535,548286,66149700400 on request
K1963.40232302B-stainless steel7722,522,538,538,548286,66149750450 on request
K1963.45252502B-stainless steel87252543,543,548286,66149750450 on request
K1963.50282802B-stainless steel9727,527,548,548,548286,66149800425 on request
K1963.60333302B-stainless steel11532,532,557,557,548286,66149850175 on request

Hinges plastic, separable, dismountable, Form C, with bolt/head and cotter pin

More information

Drawings

Hinges plastic, separable, dismountable, Form C, with bolt/head and cotter pin

Item selection/filter

Order No.FormForm definitionComponent
material
A

A1A2A3A4BB2D1D2D3HF1
N
F2
N
CADAcc.PriceOrder
K1963.25151503C-stainless steel521515262648286,66149625425 on request
K1963.30181803C-stainless steel5917,517,529,529,548286,66149700400 on request
K1963.35202003C-stainless steel71202035,535,548286,66149700400 on request
K1963.40232303C-stainless steel7722,522,538,538,548286,66149750450 on request
K1963.45252503C-stainless steel87252543,543,548286,66149750450 on request
K1963.50282803C-stainless steel9727,527,548,548,548286,66149800425 on request
K1963.60333303C-stainless steel11532,532,557,557,548286,66149850175 on request

Hinges plastic, separable, dismountable, Form D, with locking pin/folding latch

More information

Drawings

Hinges plastic, separable, dismountable, Form D, with locking pin/folding latch

Item selection/filter

Order No.FormForm definitionComponent
material
A

A1A2A3A4BB2D1D2D3HF1
N
F2
N
CADAcc.PriceOrder
K1963.25151504D-steel521515262648286,66149625425 on request
K1963.30181804D-steel5917,517,529,529,548286,66149700400 on request
K1963.35202004D-steel71202035,535,548286,66149700400 on request
K1963.40232304D-steel7722,522,538,538,548286,66149750450 on request
K1963.45252504D-steel87252543,543,548286,66149750450 on request
K1963.50282804D-steel9727,527,548,548,548286,66149800425 on request
K1963.60333304D-steel11532,532,557,557,548286,66149850175 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33