Product groups
Hinges weldable stainless steel
K0985

Hinges weldable stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.Note:The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
Stainless steel 1.4301.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0985 Hinges weldable stainless steel 181 kB

Drawings

Hinges weldable stainless steel

Item selection/filter

Order No.

ABD

D1CADAcc.PriceOrder
K0985.0100600331260106 on request
K0985.01308003315,580138 on request
K0985.016100033201001610 on request
K0985.016120033201201611 on request
K0985.02015003325,51502013 on request
K0985.02018003325,51802014 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33