Product groups
Hinges steel maintenance-free
K1141

Hinges steel maintenance-free

go back

Item description/product images

DescriptionMaterial:Profile steel.
Bush Metaloplast.
Version:Steel parts electro zinc-plated.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1141 Hinges steel maintenance-free 153 kB

Drawings (total overview)

Hinges steel maintenance-free

Hinges steel, maintenance-free, Form A

More information

Drawings

Hinges steel, maintenance-free, Form A

Item selection/filter

Order No.

FormAA1A2A3A4BCADAcc.PriceOrder
K1141.06707050A1403939707050 on request

Hinges steel, maintenance-free, Form B

More information

Drawings

Hinges steel, maintenance-free, Form B

Item selection/filter

Order No.

FormAA1A2A3A4BCADAcc.PriceOrder
K1141.06703550B1053921703550 on request

Hinges steel, maintenance-free, Form C

More information

Drawings

Hinges steel, maintenance-free, Form C

Item selection/filter

Order No.

FormAA1A2A3A4BCADAcc.PriceOrder
K1141.06353550C702121353550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33