Product groups
Weldable hinges, Form A
K0984_A

Weldable hinges, Form A

go back

Item description/product images

DescriptionMaterial:Hinge steel.
Spacer washer brass.
Hinge pin steel or brass.
Version:Steel parts bright.Note:The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
S235 JR+AR acc. to EN 10025-2:2004-10
DIN 8563 part 3 or Fe E 235 acc. to SIA 161
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0984_A Weldable hinges, Form A 121 kB

Drawings

Weldable hinges, Form A

Item selection/filter

Order No.

Form

Component
material
ABD

D1CADAcc.PriceOrder
K0984.008040012Asteel9,74085 on request
K0984.008050012Asteel9,75085 on request
K0984.010060012Asteel12,760106 on request
K0984.010070012Asteel1270106 on request
K0984.013080012Asteel15,580138 on request
K0984.016100012Asteel201001610 on request
K0984.016120012Asteel201201611 on request
K0984.018135012Asteel221351812 on request
K0984.020150012Asteel251502013 on request
K0984.020180012Asteel251802014 on request
K0984.023200012Asteel28,52002316 on request
K0984.008040022Abrass9,74085 on request
K0984.008050022Abrass9,75085 on request
K0984.010060022Abrass12,760106 on request
K0984.010070022Abrass1270106 on request
K0984.013080022Abrass15,580138 on request
K0984.016100022Abrass201001610 on request
K0984.016120022Abrass201201611 on request
K0984.018135022Abrass221351812 on request
K0984.020150022Abrass251502013 on request
K0984.020180022Abrass251802014 on request
K0984.023200022Abrass28,52002316 on request

Other items in this category