Product groups
Security hinge switches long version
K1501

Security hinge switches long version

go back

Item description/product images

DescriptionProduct description:The security hinge switches are used for monitoring the position of swing-hinged safety doors, protective hatches and hoods. The protective device is monitored directly in the hinge.
By the universally pre-set versions, the switching angle is freely adjustable over the entire working range. A mounting aid ensures the quick alignment to doors and posts.

The additional hinges have the same appearance and dimensions as the security hinge switches.
Material:Housing, die-cast zinc.
Housing cover, plastic, self-extinguishing.
Hinge bolts, die-cast zinc/steel C45.
Contacts, silver-nickel alloy.
Note:The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. It must be determined individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.

Assembly:4x DIN 7984 or DIN EN ISO 4762 M6 socket head screws,
Tightening torque 4.3 Nm
General assembly instructions can be found in the accompanying operating instructions.
Advantages:- Suitable for protection on swivel hatches
- Minimum assembly required, especially on conventional aluminium profiles
- Optimum integration into the surrounding structure
- Additional protection against tampering
- Hardly any mechanical wear
Accessory:For Form A:
Connector bush M12x1 with screw lock K1498
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1501 Security hinge switches long version 325 kB
 Technical information for safety hinge switches 360 kB

Drawings (total overview)

Security hinge switches long version

Security hinge switches, long version, Form A

More information

Drawings

Security hinge switches, long version, Form A

Item selection/filter

Order No.ABDefault
setting
ContactsConnection
type
Connection
position
F1
N
F2
N
CADAcc.PriceOrder
K1501.98116111198116external mounting1C / 2OConnectorbottom50005000 on request
K1501.98116111298116external mounting1C / 2OConnectortop50005000 on request
K1501.98116211198116universal1C / 2OConnectorbottom50005000 on request
K1501.98116211298116universal1C / 2OConnectortop50005000 on request

Security hinge switches, long version, Form B

More information

Drawings

Security hinge switches, long version, Form B

Item selection/filter

Order No.ABDefault
setting
ContactsConnection
type
Connection
position
F1
N
F2
N
CADAcc.PriceOrder
K1501.98116112198116external mounting1C / 2Ocablebottom50005000 on request
K1501.98116112298116external mounting1C / 2Ocabletop50005000 on request
-98116universal1C / 2Ocablebottom50005000 on request
K1501.98116212298116universal1C / 2Ocabletop50005000 on request

Security hinge switches, long version, additional hinge

More information

Drawings

Security hinge switches, long version, additional hinge

Item selection/filter

Order No.A

BF1
N
F2
N
CADAcc.PriceOrder
K1501.981169811650005000 on request