Product groups
Hinges plastic with fastening holes
K1004

Hinges plastic with fastening holes

go back

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Hinge pin steel.
Version:Hinge black.
Hinge pin electro zinc-plated.
Note:Hinges with fastening holes for DIN 7991/UNI 5933 countersunk screws.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1004 Hinges plastic with fastening holes 170 kB

Drawings

Hinges plastic with fastening holes

Item selection/filter

Order No.AA1A2A3A4BB2D1

D2D3HF1
N
F2
N
CADAcc.PriceOrder
K1004.004161010321010161632204,53771440490 on request
K1004.006241515481515242448306,551010,519601470 on request
K1004.006322020642020323264406,55121328501520 on request
K1004.0084832329631,531,5484896608,58161643001810 on request
K1004.0104832329631,531,54848966010,58161643001810 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33