Product groups
Hinges, stainless steel
with fastening screws
K1853

Hinges, stainless steel with fastening screws

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Note:Hinges for inset doors.
The hinges can be mounted right or left.
The hinge pins welded both sides ensure that the hinges are protected against destruction.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1853 Hinges, stainless steel with fastening screws 220 kB

Drawings

Hinges, stainless steel
with fastening screws

Item selection/filter

Order No.AA1A2A3A4B

B1DD1SHLF1
N
F2
N
CADAcc.PriceOrder
K1853.052112124212,512,52121402510,2M5510,61265001250 on request
K1853.062515155015152525503012M6612,51282501400 on request
K1853.0831181863181831,531,5603615,3M8816,614,590001500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33