Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Bush stainless steel 1.4305.
Version:Natural beech with wood fibre optic or coloured black grey.Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).

This pull handle is characterised by its large size and pleasant haptics.
Assembly:Form A from the front.
Form B from the rear.
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1060 Pull handles biopolymer 150 kB

Drawings (total overview)

Pull handles biopolymer

Pull handles, biopolymer, mounted from front or rear

More information

Drawings

Pull handles, biopolymer, mounted from front or rear

Item selection/filter

Order No.FormForm definitionMain
colour
A

BCDHLSLoad
capacity
N
CADAcc.PriceOrder
K1060.101100052143Awith through holenatural beech100179,5633122201000 on request
K1060.101120062143Awith through holenatural beech1202111,4739146241000 on request
K1060.101140082143Awith through holenatural beech1402414,2945170281000 on request
K1060.10110005290Awith through holeblack grey RAL 7021100179,5633122201000 on request
K1060.10112006290Awith through holeblack grey RAL 70211202111,4739146241000 on request
K1060.10114008290Awith through holeblack grey RAL 70211402414,2945170281000 on request

Pull handles, biopolymer, mounted from the rear

More information

Drawings

Pull handles, biopolymer, mounted from the rear

Item selection/filter

Overview of items (compressed)
Order No.Main
colour
Component
material
FormA

BCDHLSTLoad
capacity
N
CADAcc.PriceOrder
K1060.102100052143natural beechstainless steelB100179,5M5331222091000 on request
K1060.102120062143natural beechstainless steelB1202111,4M63914624121000 on request
K1060.102140082143natural beechstainless steelB1402414,2M84517028121000 on request
K1060.10210005290black grey RAL 7021stainless steelB100179,5M5331222091000 on request
K1060.10212006290black grey RAL 7021stainless steelB1202111,4M63914624121000 on request
K1060.10214008290black grey RAL 7021stainless steelB1402414,2M84517028121000 on request