Product groups
Tubular handles, aluminium, angled with plastic grip legs
K0220

Tubular handles, aluminium, angled with plastic grip legs

go back

Item description/product images

DescriptionMaterial:Leg glass-bead reinforced thermoplastic.
Grip aluminium tube.
Version:Black thermoplastic.
Anodised aluminium.
Note:The legs are pinned to the aluminium tube. Black electro zinc-plated cap screws, nuts and washers are supplied.Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0220 Tubular handles, aluminium, angled with plastic grip legs 130 kB

Drawings

Tubular handles, aluminium, angled with plastic grip legs

Item selection/filter

Overview of items (compressed)
Order No.

Main
colour
ABB1DHLLoad
capacity
N
CADAcc.PriceOrder
K0220.2001natural20011520M8x3055,5230800 on request
K0220.2501natural25011520M8x3055,5280800 on request
K0220.3001natural30011520M8x3055,5330800 on request
K0220.3501natural35011520M8x3055,5380800 on request
K0220.4001natural40011520M8x3055,5430800 on request
K0220.2002black20011520M8x3055,5230800 on request
K0220.2502black25011520M8x3055,5280800 on request
K0220.3002black30011520M8x3055,5330800 on request
K0220.3502black35011520M8x3055,5380800 on request
K0220.4002black40011520M8x3055,5430800 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33