Product groups
Ledge handles, aluminium, ribbed
K0232

Ledge handles, aluminium, ribbed

go back

Item description/product images

Back to group overview
DescriptionMaterial:Profile aluminium EN AW-6060Version:Profile aluminium vibration ground, matt-finished and natural colour or black anodised.Assembly:From the rear.On request:Any other lengths.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0232 Ledge handles, aluminium, ribbed 149 kB

Drawings (total overview)

Ledge handles, aluminium, ribbed

Item selection/filter

Order No.Main
colour
FormA

DHLTLoad
capacity
N
CADAcc.PriceOrder
K0232.10301natural anodisedA30M4164522200 on request
K0232.10302black anodisedA30M4164522200 on request
K0232.10451natural anodisedA45M4166022200 on request
K0232.10452black anodisedA45M4166022200 on request
K0232.10701natural anodisedA70M4168522200 on request
K0232.10702black anodisedA70M4168522200 on request
K0232.10901natural anodisedA90M41610522200 on request
K0232.10902black anodisedA90M41610522200 on request
K0232.11051natural anodisedA105M41612022200 on request
K0232.11052black anodisedA105M41612022200 on request
K0232.11201natural anodisedA120M41613522200 on request
K0232.11202black anodisedA120M41613522200 on request
K0232.20301natural anodisedB30M4264525200 on request
K0232.20302black anodisedB30M4264525200 on request
K0232.20451natural anodisedB45M4266025200 on request
K0232.20452black anodisedB45M4266025200 on request
K0232.20701natural anodisedB70M4268525200 on request
K0232.20702black anodisedB70M4268525200 on request
K0232.20901natural anodisedB90M42610525200 on request
K0232.20902black anodisedB90M42610525200 on request
K0232.21051natural anodisedB105M42612025200 on request
K0232.21052black anodisedB105M42612025200 on request
K0232.21201natural anodisedB120M42613525200 on request
K0232.21202black anodisedB120M42613525200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33