Product groups

Item description/product images

DescriptionMaterial:Steel.Version:high-gloss chromed.Note for ordering:Order the fastening material and end washers separately.Assembly:From the rear.Accessory:End washers K1823.
Washers K0868.
Washers K1150.
Hex head bolts K0871.
Screws K1796.
Cap screws K0869.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1799 Finger grips, steel round 114 kB

Drawings

Finger grips, steel round

Item selection/filter

Overview of items (compressed)
Order No.ABD

HLTLoad
capacity
N
CADAcc.PriceOrder
K1799.030031305M3243561000 on request
K1799.030041308M4323881000 on request
K1799.040031405M3244561000 on request
K1799.040041408M4324881000 on request
K1799.0400514010M54050101000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33