Product groups
Finger grips, stainless steel round
K1793

Finger grips, stainless steel round

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4404.Version:smooth polished or matt abrasive blasted.Note for ordering:Order the fastening material and end washers separately.Assembly:From the rear.Accessory:End washers K1823.
Washers K0868.
Washers K1150.
Hex head bolts K0871.
Screws K1796.
Cap screws K0869.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1793 Finger grips, stainless steel round 126 kB

Drawings

Finger grips, stainless steel round

Item selection/filter

Overview of items (compressed)
Order No.Surface finish
body
ABD

HLTLoad
capacity
N
CADAcc.PriceOrder
K1793.030031smooth polished305M324356500 on request
K1793.030041smooth polished308M432388500 on request
K1793.040031smooth polished405M324456500 on request
K1793.040041smooth polished408M432488500 on request
K1793.040051smooth polished4010M5405010500 on request
K1793.030033matt blasted305M324356500 on request
K1793.030043matt blasted308M432388500 on request
K1793.040033matt blasted405M324456500 on request
K1793.040043matt blasted408M432488500 on request
K1793.040053matt blasted4010M5405010500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33