Product groups
Spring plungers with slot and thrust pin, steel, with thread lock
K0323

Spring plungers with slot and thrust pin, steel, with thread...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve in steel grade 5.8;
thrust pin in steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0323 Spring plungers with slot and thrust pin, steel, with thread lock 221 kB
 Technical information for spring plungers with thread lock 1,4 MB

Drawings (total overview)

Spring plungers with slot and thrust pin, steel, with thread lock

Spring plungers with slot and thrust pin, steel, standard spring force, with thread lock

More information

Drawings

Spring plungers with slot and thrust pin, steel, standard spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0323.04M41,81,5950,66200,180,12on request
K0323.05M52,421260,86200,120,08on request
K0323.06M62,7214717200,440,21on request
K0323.08M8421681,215301,10,38on request
K0323.10M104,52,51991,620351,360,62on request
K0323.12M1263,52210230552,111,41on request
K0323.16M168,54,524142,5451003,953,05on request

Spring plungers with slot and thrust pin, steel, light spring force, with thread lock

More information

Drawings

Spring plungers with slot and thrust pin, steel, light spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0323.104M41,81,5950,63100,180,12on request
K0323.105M52,421260,83100,120,08on request
K0323.106M62,7214714100,440,21on request
K0323.108M8421681,27151,10,38on request
K0323.110M104,52,51991,69161,360,62on request
K0323.112M1263,52210214262,111,41on request
K0323.116M168,54,524142,522503,953,05on request

Spring plungers with slot and thrust pin, steel, strong spring force, with thread lock

More information

Drawings

Spring plungers with slot and thrust pin, steel, strong spring force, with thread lock

Item selection/filter

Order No.

DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0323.205M52,421260,89250,120,08on request
K0323.206M62,72147111250,440,21on request
K0323.208M8421681,222431,10,38on request
K0323.210M104,52,51991,620541,360,62on request
K0323.212M1263,52210236942,111,41on request
K0323.216M168,54,524142,5601103,993,05on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33