Product groups
Spring plungers with hexagon socket and flattened thrust pin, stainless steel
K1379

Spring plungers with hexagon socket and flattened thrust pin,...

go back

Item description/product images

DescriptionMaterial:

Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

Version:Bright.
Thrust pin hardened.
Note:These spring plungers are chiefly used as ejectors and spring stops in machine construction.
The thrust pin is actuated in the axial direction.
Drawing reference:
1) grub screw glued in
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1379 Spring plungers with hexagon socket and flattened thrust pin, stainless steel 282 kB

Drawings

Spring plungers with hexagon socket and flattened thrust pin, stainless steel
Spring plungers with hexagon socket and flattened thrust pin, stainless steel

Item selection/filter

Order No.

DD1HLT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
Assembly key
CADAcc.PriceOrder
K1379.05M52,42,3180,80,81,5517K0317.905on request
K1379.06M62,72,520112617K0317.906on request
K1379.08M83,53221,41,22,5729K0317.908on request
K1379.10M1043221,41,63831K0317.910on request
K1379.12M1264282241047K0317.912on request
K1379.16M167,55322,52,553885K0317.916on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33