Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:These angle brackets enable the ball catch to be flexibly positioned.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1294 Angle brackets for ball catch 271 kB

Drawings

Angle brackets for ball catch

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
K1294.9503550see drawing on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33