Product groups
Eccentric bushes and assembly tools for lateral spring plungers
K0369

Eccentric bushes and assembly tools for lateral spring plungers

go back

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:Eccentric bushes enable lateral spring plungers to be precisely positioned with regard to the workpiece.Drawing reference:
1) assembly tool
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0369 Eccentric bushes and assembly tools for lateral spring plungers 238 kB

Drawings (total overview)

Eccentric bushes and assembly tools for lateral spring plungers

Assembly tools for lateral spring plungers

More information

Drawings

Assembly tools for lateral spring plungers

Item selection/filter

Order No.

Suitable for
lateral spring plungers
with D =
CADAcc.PriceOrder
K0369.036 on request
K0369.0510 on request
K0369.0812 on request
K0369.1016 on request

Eccentric bushes for lateral spring plungers

More information

Drawings

Eccentric bushes for lateral spring plungers

Item selection/filter

Order No.

D1D2D3HMSuitable for
lateral spring plungers
with D =
CADAcc.PriceOrder
K0369.120126129,926 on request
K0369.16016101611,9210 on request
K0369.18018121813,9212 on request
K0369.25025162517,9316 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33