Product groups
Spring plungers smooth version, self-clamping, plastic
K1171

Spring plungers smooth version, self-clamping, plastic

go back

Item description/product images

DescriptionMaterial:Sleeve thermoplastic.
Spring stainless steel.
Ball stainless steel or POM.
Version:Sleeve black.
Ball hardened, bright.
Note:The self-locking function of the spring plunger enables simple assembly and secure overhead installation.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1171 Spring plungers smooth version, self-clamping, plastic 142 kB

Drawings

Spring plungers smooth version, self-clamping, plastic

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
D

D1D2LL1HSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1171.04stainless steel434,6510,836,5on request
K1171.05stainless steel545,661169,4on request
K1171.06stainless steel656,5711,66,212,6on request
K1171.08stainless steel86,58,5911,91020,4on request
K1171.10stainless steel1081113,51,52,411,922,3on request
K1171.204POM434,6510,836,5on request
K1171.205POM545,661169,4on request
K1171.206POM656,5711,66,212,6on request
K1171.208POM86,58,5911,91020,4on request
K1171.210POM1081113,51,52,411,922,3on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33