Product groups
Spring plungers with hexagon socket and flattened POM thrust pin, stainless steel
K1381

Spring plungers with hexagon socket and flattened POM thrust...

go back

Item description/product images

DescriptionMaterial:

Sleeve 1.4305.
Thrust pin POM.
Spring 1.4310.

Version:Bright.Note:These spring plungers are chiefly used as ejectors and spring stops in machine construction.
The thrust pin is actuated in the axial direction.
Drawing reference:
1) grub screw glued in
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1381 Spring plungers with hexagon socket and flattened POM thrust pin, stainless steel 278 kB

Drawings

Spring plungers with hexagon socket and flattened POM thrust pin, stainless steel
Spring plungers with hexagon socket and flattened POM thrust pin, stainless steel

Item selection/filter

Order No.

DD1HLT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
Assembly key
CADAcc.PriceOrder
K1381.05M52,42,3180,80,81,5517K0317.905on request
K1381.06M62,72,520112617K0317.906on request
K1381.08M83,53221,41,22,5729K0317.908on request
K1381.10M1043221,41,63831K0317.910on request
K1381.12M1264282241047K0317.912on request
K1381.16M167,55322,52,553885K0317.916on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33