Product groups

Item description/product images

DescriptionMaterial:

Fibreglass reinforced polyamide.
Ball pins, steel or stainless steel 1.4301.

Version:Black or grey
Ball pins electro zinc-plated (steel) or bright (stainless steel).

Note:Quick lock for swing and sliding doors. The elongated holes enable flexible positioning on aluminium profiles and panel elements.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1294 Ball catches 154 kB

Drawings

Ball catches

Item selection/filter

Order No.

Main
colour
Component
material
Retaining
force
F1 N
CADAcc.PriceOrder
K1294.400blacksteel40 on request
K1294.401blackstainless steel40 on request
K1294.500blacksteel50 on request
K1294.501blackstainless steel50 on request
K1294.4001greysteel40 on request
K1294.4011greystainless steel40 on request
K1294.5001greysteel50 on request
K1294.5011greystainless steel50 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33