Product groups
Assembly tools for lateral spring plungers
K0369

Assembly tools for lateral spring plungers

go back

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:Spring-loaded lateral plungers can fitted without problems using the assembly tool.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0369 Assembly tool 116 kB

Drawings

Assembly tools for lateral spring plungers

Item selection/filter

Order No.

ItemSuitable for
lateral spring plungers
with D =
CADAcc.PriceOrder
K0369.03Assembly tool6 on request
K0369.05Assembly tool10 on request
K0369.08Assembly tool12 on request
K0369.10Assembly tool16 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33