Product groups
Spring plungers with status sensor
K0656

Spring plungers with status sensor

go back

Item description/product images

DescriptionProduct description:In addition to their mechanical function as an indexing and positioning element, spring plungers with status sensor are used to detect whether a component is in the desired position or not.
The sensor recognises whether the thrust pin is retracted or extended and enables this status information to be electronically processed.
Material:Sleeve, thrust pin and spring, steel.
Status sensor stainless steel.
Version:Black oxidised.
Thrust pin hardened.
Note:The status sensor activates at a travel of H.Technical data:Inductive sensor:
Output rely: PNP normally open (NO) or normally closed (NC)
Operating voltage: 10 – 30 V DC
Operating current: <200 mA
Switch gap: 0.8 mm
Switching frequency: 2000 Hz
Short-circuit proof: yes
Reverse polarity protected: yes
IP rating: IP 67
Connection type: 2 m PVC cable
Approval: CE
Application:Spring plungers with status sensor enable status-dependent process control. It can be ensured that a workpiece or moving component is in the desired location.Temperature range:Temperature range: -25 °C to +70 °CSafety:spring plunger with status sensor are not suitable for safeguarding persons.Drawing reference:
4) LED-indicator

BN = brown
BK = black
BU = blue

Example of position feedback:
Pos. 1: slide engaged
Pos. 2: slide disengaged
3) Slide
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0656 Spring plungers with status sensor 250 kB

Drawings

Spring plungers with status sensor

Item selection/filter

Order No.

Version 2DD1HLL1Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
P=cable lengthCADAcc.PriceOrder
K0656.5061normally closedM62,722737202000 on request
K0656.5081normally closedM84229315302000 on request
K0656.5101normally closedM104,5336420382000 on request
K0656.5062normally openM62,722737202000 on request
K0656.5082normally openM84229315302000 on request
K0656.5102normally openM104,5336420382000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33