Product groups
Spring plungers with hexagon socket and flattened thrust pin, steel
K1370

Spring plungers with hexagon socket and flattened thrust pin,...

go back

Item description/product images

DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Version:Black oxidised.
Thrust pin hardened.
Note:These spring plungers are chiefly used as ejectors and spring stops in machine construction.
The thrust pin is actuated in the axial direction.
Drawing reference:
1) grub screw glued in
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1370 Spring plungers with hexagon socket and flattened thrust pin, steel 260 kB

Drawings

Spring plungers with hexagon socket and flattened thrust pin, steel
Spring plungers with hexagon socket and flattened thrust pin, steel

Item selection/filter

Order No.

DD1HLT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
Assembly key
CADAcc.PriceOrder
K1370.05M52,42,3180,80,81,5620K0317.905 on request
K1370.06M62,72,520112720K0317.906 on request
K1370.08M83,53221,41,22,5935K0317.908 on request
K1370.10M1043221,41,63935K0317.910 on request
K1370.12M1264282241255K0317.912 on request
K1370.16M167,55322,52,5545100K0317.916 on request
K1370.20M201074032,5660120- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33