Product groups
Spring plungers with hexagon socket and ball, stainless steel
K0316

Spring plungers with hexagon socket and ball, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.

Version:Bright. Ball hardened.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0316 Spring plungers with hexagon socket and ball, stainless steel 232 kB

Drawings (total overview)

Spring plungers with hexagon socket and ball, stainless steel

Spring plungers with hexagon socket and ball, stainless steel, standard spring force

More information

Drawings

Spring plungers with hexagon socket and ball, stainless steel, standard spring force

Item selection/filter

Order No.

DD1HLSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0316.03M31,50,491,51,53on request
K0316.04M42,50,8102410on request
K0316.05M530,9142,5611on request
K0316.06M63,51153913on request
K0316.08M851,51841530on request
K0316.10M10622352035on request
K0316.12M1282,52663055on request
K0316.16M16103,533865125on request
K0316.20M20124,5431080160 on request
K0316.24M24155,5481290180 on request

Spring plungers with hexagon socket and ball, stainless steel, strong spring force

More information

Drawings

Spring plungers with hexagon socket and ball, stainless steel, strong spring force

Item selection/filter

Order No.

DD1HLSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0316.203M31,50,491,557on request
K0316.204M42,50,81021222on request
K0316.205M530,9142,51930on request
K0316.206M63,511532840on request
K0316.208M851,51844773on request
K0316.210M106223566100on request
K0316.212M1282,526666120on request
K0316.216M16103,533890180on request
K0316.220M20124,54310115240 on request
K0316.224M24155,54812130270 on request

Spring plungers with hexagon socket and ball, stainless steel, long version, standard spring force

More information

Drawings

Spring plungers with hexagon socket and ball, stainless steel, long version, standard spring force

Item selection/filter

Order No.

DD1HLSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0316.404M42,50,8162410on request
K0316.405M530,9202,5611on request
K0316.406M63,51253913on request
K0316.408M851,53041530on request
K0316.410M10623552035on request
K0316.412M1282,54063055on request
K0316.416M16103,545865125on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33