Product groups
Spring plungers with slot and ball, steel, with thread lock
K0321

Spring plungers with slot and ball, steel, with thread lock

go back

Item description/product images

Back to group overview
DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0321 Spring plungers with slot and ball, steel, with thread lock 231 kB
 Technical information for spring plungers with thread lock 1,4 MB

Drawings (total overview)

Spring plungers with slot and ball, steel, with thread lock

Item selection/filter

Order No.Spring
strength
DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0321.03standardM31,50,4740,41,530,10,07on request
K0321.04standardM42,50,8950,64100,180,12on request
K0321.05standardM530,91260,86110,120,08on request
K0321.06standardM63,5114719130,430,21on request
K0321.08standardM851,51681,215301,090,37on request
K0321.10standardM10621991,620401,360,62on request
K0321.12standardM1282,52210230552,031,36on request
K0321.16standardM16103,524142,5651253,952,95on request
K0321.203intensifiedM31,50,4740,4570,10,07on request
K0321.204intensifiedM42,50,8950,612220,180,12on request
K0321.205intensifiedM530,91260,819300,120,08 on request
K0321.206intensifiedM63,51147128400,430,21on request
K0321.208intensifiedM851,51681,247731,090,37 on request
K0321.210intensifiedM10621991,6661001,360,62on request
K0321.212intensifiedM1282,522102661202,031,36on request
K0321.216intensifiedM16103,524142,5901803,952,95on request