Product groups
Spring plungers with hex socket and POM thrust pin, steel, with thread lock
K0328

Spring plungers with hex socket and POM thrust pin, steel, with...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised.Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0328 Spring plungers with hex socket and POM thrust pin, steel, with thread lock 230 kB
 Technical information for spring plungers with thread lock 1,4 MB

Drawings (total overview)

Spring plungers with hex socket and POM thrust pin, steel, with thread lock
Spring plungers with hex socket and POM thrust pin, steel, with thread lock

Item selection/filter

Order No.Spring
strength
DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K0328.05standardM52,42,31870,80,81,56200,120,08K0317.905 on request
K0328.06standardM62,72,52071127200,450,22K0317.906 on request
K0328.08standardM83,532281,41,22,59351,050,37K0317.908 on request
K0328.10standardM10432291,41,639351,30,6K0317.910 on request
K0328.12standardM12642810224125521,3K0317.912 on request
K0328.16standardM167,5532142,52,55451003,93K0317.916 on request
K0328.105lightM52,42,31870,80,81,53100,120,08K0317.905 on request
K0328.106lightM62,72,5207112390,450,22K0317.906 on request
K0328.108lightM83,532281,41,22,54161,050,37K0317.908 on request
K0328.110lightM10432291,41,634161,30,6K0317.910 on request
K0328.112lightM1264281022452721,3K0317.912 on request
K0328.116lightM167,5532142,52,5520453,93K0317.916 on request