Product groups
Spring plungers with slot and thrust pin, steel
K0313

Spring plungers with slot and thrust pin, steel

go back

Item description/product images

Back to group overview
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Version:Black oxidised.
Thrust pin hardened.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0313 Spring plungers with slot and thrust pin, steel 149 kB

Drawings (total overview)

Spring plungers with slot and thrust pin, steel

Item selection/filter

Order No.Spring
strength
DD1LHNSpring force
final pressure
F2 approx. N
Spring force
initial pressure
F1 approx. N
CADAcc.PriceOrder
K0313.04standardM41,891,50,6206 on request
K0313.05standardM52,41220,8206 on request
K0313.06standardM62,71421207 on request
K0313.08standardM841621,23015 on request
K0313.10standardM104,5192,51,63520 on request
K0313.12standardM126223,525530 on request
K0313.16standardM168,5244,52,510045 on request
K0313.20standardM2010306,52,512060on request
K0313.104lightM41,891,50,6103on request
K0313.105lightM52,41220,8103on request
K0313.106lightM62,71421104on request
K0313.108lightM841621,2157on request
K0313.110lightM104,5192,51,6169on request
K0313.112lightM126223,522614on request
K0313.116lightM168,5244,52,55022on request
K0313.120lightM2010306,52,56030on request
K0313.205intensifiedM52,41220,8259on request
K0313.206intensifiedM62,714212511on request
K0313.208intensifiedM841621,24322on request
K0313.210intensifiedM104,5192,51,65420on request
K0313.212intensifiedM126223,529436on request
K0313.216intensifiedM168,5244,52,511060on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33