Product groups

Item description/product images

DescriptionMaterial:

Knobs thermoset PF 31.
Rod steel or stainless steel 1.4305.

Version:Thermoset black, high-gloss polished.
Steel black oxidised, blue passivated or bright stainless steel
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0179_C Handles, Form C 101 kB

Drawings

Handles, Form C

Item selection/filter

Order No.Main
material
Surface finish
body
FormDD1D2LL1L2CADAcc.PriceOrder
K0179.408X35steelblack oxidisedC8M62035931 on request
K0179.408X50steelblack oxidisedC8M62050931 on request
K0179.408X65steelblack oxidisedC8M62065931 on request
K0179.410X50steelblack oxidisedC10M825501338 on request
K0179.410X65steelblack oxidisedC10M825651338 on request
K0179.410X80steelblack oxidisedC10M825801338 on request
K0179.410X100steelblack oxidisedC10M8251001338 on request
K0179.412X65steelblack oxidisedC12M1030651546 on request
K0179.412X80steelblack oxidisedC12M1030801546 on request
K0179.412X100steelblack oxidisedC12M10301001546 on request
K0179.412X125steelblack oxidisedC12M10301251546 on request
K0179.414X80steelblack oxidisedC14M1235801653 on request
K0179.414X100steelblack oxidisedC14M12351001653 on request
K0179.414X125steelblack oxidisedC14M12351251653 on request
K0179.414X160steelblack oxidisedC14M12351601653 on request
K0179.2408X35steelblue-passivatedC8M62035931 on request
K0179.2408X50steelblue-passivatedC8M62050931 on request
K0179.2408X65steelblue-passivatedC8M62065931 on request
K0179.2410X50steelblue-passivatedC10M825501338 on request
K0179.2410X65steelblue-passivatedC10M825651338 on request
K0179.2410X80steelblue-passivatedC10M825801338 on request
K0179.2410X100steelblue-passivatedC10M8251001338 on request
K0179.2412X65steelblue-passivatedC12M1030651546 on request
K0179.2412X80steelblue-passivatedC12M1030801546 on request
K0179.2412X100steelblue-passivatedC12M10301001546 on request
K0179.2412X125steelblue-passivatedC12M10301251546 on request
K0179.2414X80steelblue-passivatedC14M1235801653 on request
K0179.2414X100steelblue-passivatedC14M12351001653 on request
K0179.2414X125steelblue-passivatedC14M12351251653 on request
K0179.2414X160steelblue-passivatedC14M12351601653 on request
K0179.1408X35stainless steelbrightC8M62035931 on request
K0179.1408X50stainless steelbrightC8M62050931 on request
K0179.1408X65stainless steelbrightC8M62065931 on request
K0179.1410X50stainless steelbrightC10M825501338 on request
K0179.1410X65stainless steelbrightC10M825651338 on request
K0179.1410X80stainless steelbrightC10M825801338 on request
K0179.1410X100stainless steelbrightC10M8251001338 on request
K0179.1412X65stainless steelbrightC12M1030651546 on request
K0179.1412X80stainless steelbrightC12M1030801546 on request
K0179.1412X100stainless steelbrightC12M10301001546 on request
K0179.1412X125stainless steelbrightC12M10301251546 on request
K0179.1414X80stainless steelbrightC14M1235801653 on request
K0179.1414X100stainless steelbrightC14M12351001653 on request
K0179.1414X125stainless steelbrightC14M12351251653 on request
K0179.1414X160stainless steelbrightC14M12351601653 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33