Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Body hard thermoplastic.
Coating soft thermoplastic.
Bush or screw steel 5.8.
Version:Body and coating black.
Bush and screw electro zinc-plated.
Note:Palm grips with a soft gripping surface combine the stability of standard thermoplastic grips with the pleasant feel of the soft surface.
The soft coating creates a sympathetic, non-slip surface allowing higher clamping forces while protecting the hand.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0613 Palm grips soft 140 kB

Drawings (total overview)

Palm grips soft

Palm grips soft, Form K

More information

Drawings

Palm grips soft, Form K

Item selection/filter

Order No.

FormDD1D2HH1TCADAcc.PriceOrder
K0613.5108KM85115221013 on request
K0613.5110KM105115221013 on request
K0613.7608KM87619,52813,520 on request
K0613.7610KM107619,52813,520 on request
K0613.7612KM127619,52813,520 on request

Palm grips soft, Form L

More information

Drawings

Palm grips soft, Form L

Item selection/filter

Order No.FormDD1D2HH1LCADAcc.PriceOrder
K0613.5108X20LM85115231020 on request
K0613.5108X40LM85115231040 on request
K0613.5110X20LM105115231020 on request
K0613.5110X40LM105115231040 on request
K0613.7608X20LM87619,53013,520 on request
K0613.7608X40LM87619,53013,540 on request
K0613.7610X20LM107619,53013,520 on request
K0613.7610X40LM107619,53013,540 on request
K0613.7612X20LM127619,53013,520 on request
K0613.7612X30LM127619,53013,530 on request
K0613.7612X40LM127619,53013,540 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33