Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoset PF 31, black.
Steel bush and stud, electro zinc-plated.
Version:High-gloss polished.On request:Other screw sizes, screw lengths and colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1871 T-grips, plastic 137 kB

Drawings (total overview)

T-grips, plastic

T-grips, plastic, Form K, with internal thread

More information

Drawings

T-grips, plastic, Form K, with internal thread

Item selection/filter

Order No.FormThread typeABD

D3HH1TCADAcc.PriceOrder
K1871.16506Kinternal thread65,114,6M6183722,99 on request
K1871.16508Kinternal thread65,114,6M8183722,912 on request
K1871.17508Kinternal thread75,118,4M82241,225,212 on request
K1871.17510Kinternal thread75,118,4M102241,225,215 on request
K1871.18510Kinternal thread85,219,6M102444,826,515 on request
K1871.18512Kinternal thread85,219,6M122444,826,518 on request

T-grips, plastic, Form L, with external thread

More information

Drawings

T-grips, plastic, Form L, with external thread

Item selection/filter

Order No.FormThread typeABD

D3HH1LCADAcc.PriceOrder
K1871.26506X20Lexternal thread65,114,6M6183722,920 on request
K1871.26506X25Lexternal thread65,114,6M6183722,925 on request
K1871.26506X30Lexternal thread65,114,6M6183722,930 on request
K1871.26506X40Lexternal thread65,114,6M6183722,940 on request
K1871.26508X20Lexternal thread65,114,6M8183722,920 on request
K1871.26508X25Lexternal thread65,114,6M8183722,925 on request
K1871.26508X30Lexternal thread65,114,6M8183722,930 on request
K1871.26508X40Lexternal thread65,114,6M8183722,940 on request
K1871.27508X20Lexternal thread75,118,4M82241,225,220 on request
K1871.27508X25Lexternal thread75,118,4M82241,225,225 on request
K1871.27508X30Lexternal thread75,118,4M82241,225,230 on request
K1871.27508X40Lexternal thread75,118,4M82241,225,240 on request
K1871.27510X30Lexternal thread75,118,4M102241,225,230 on request
K1871.27510X40Lexternal thread75,118,4M102241,225,240 on request
K1871.27510X50Lexternal thread75,118,4M102241,225,250 on request
K1871.28510X30Lexternal thread85,219,6M102444,826,530 on request
K1871.28510X40Lexternal thread85,219,6M102444,826,540 on request
K1871.28510X50Lexternal thread85,219,6M102444,826,550 on request
K1871.28512X30Lexternal thread85,219,6M122444,826,530 on request
K1871.28512X40Lexternal thread85,219,6M122444,826,540 on request
K1871.28512X50Lexternal thread85,219,6M122444,826,550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33