Product groups
Wing grips “Miniwing” tapped through
K0658

Wing grips “Miniwing” tapped through

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Bush steel 5.8 or stainless steel 1.4305.

Version:Grip black grey.
Steel trivalent blue passivated.
Stainless steel bright.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0658 Wing grips “Miniwing” tapped through 192 kB

Drawings

Wing grips “Miniwing” tapped through

Item selection/filter

Order No.Component
material
ABD

D2HH1H2TCADAcc.PriceOrder
K0658.1004steel2813M41214,313,32,310 on request
K0658.1005steel2813M51214,313,32,310 on request
K0658.1006steel2813M61214,313,32,310 on request
K0658.1806steel4016M614,619,819414 on request
K0658.1808steel4016M814,619,819414 on request
K0658.10004stainless steel2813M41214,313,32,310 on request
K0658.10005stainless steel2813M51214,313,32,310 on request
K0658.10006stainless steel2813M61214,313,32,310 on request
K0658.10806stainless steel4016M614,619,819414 on request
K0658.10808stainless steel4016M814,619,819414 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33