Product groups
Clamping grips high form
K0280

Clamping grips high form

go back

Item description/product images

Show/filter all items
DescriptionProduct description:These grips are distinguished by their unusual design. The high form permits high clamping forces while being gentle to the hand.Material, version:Grip black hard thermoplastic.
Coating black soft thermoplastic.
Tapped bush brass.
Screw electro zinc-plated steel grade 5.8.
Note:SYMPA TOUCH high form clamping grips are available in 2 grip sizes with internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0280 Clamping grips high form 202 kB

Drawings (total overview)

Clamping grips high form

High clamping grips with internal thread

More information

Drawings

High clamping grips with internal thread

Item selection/filter

Order No.

FormDD1D2HH1TCADAcc.PriceOrder
K0280.4206KM642,73455,64,812,5 on request
K0280.4208KM842,73455,64,812,5 on request
K0280.4210KM1042,73455,64,812,5 on request
K0280.4212KM1242,73455,64,812,5 on request
K0280.4706KM647,838,162,25,612,5 on request
K0280.4708KM847,838,162,25,612,5 on request
K0280.4710KM1047,838,162,25,612,5 on request
K0280.4712KM1247,838,162,25,612,5 on request

High clamping grips with external thread

More information

Drawings

High clamping grips with external thread

Item selection/filter

Order No.FormDD1D2HH1LCADAcc.PriceOrder
K0280.4206X15LM642,73455,64,815 on request
K0280.4206X20LM642,73455,64,820 on request
K0280.4206X25LM642,73455,64,825 on request
K0280.4206X35LM642,73455,64,835 on request
K0280.4208X16LM842,73455,64,816 on request
K0280.4208X25LM842,73455,64,825 on request
K0280.4208X35LM842,73455,64,835 on request
K0280.4210X20LM1042,73455,64,820 on request
K0280.4210X30LM1042,73455,64,830 on request
K0280.4210X40LM1042,73455,64,840 on request
K0280.4210X50LM1042,73455,64,850 on request
K0280.4706X20LM647,838,162,25,620 on request
K0280.4708X35LM847,838,162,25,635 on request
K0280.4710X40LM1047,838,162,25,640 on request
K0280.4710X50LM1047,838,162,25,650 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33