Product groups
Spherical knobs biopolymer
K0253

Spherical knobs biopolymer

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Biopolymer, beech.
Bush or threaded pin steel 5.8
Version:Bush and screw trivalent blue passivated.
Natural beech with beech fibres or coloured black grey.
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Features:Excellent mechanical stability (certified with a minimum of 2x safety factor).
Biopolymer is suitable for recycling (comparable to thermoplastics).
Suitable for outdoor use (not biodegradable).
Excellent resistance to strong acids and lyes.
Short-term resistance to alcohol, fuel, mineral oil and grease.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0253 Spherical knobs biopolymer 206 kB
 Technical information NATURE grip 233 kB

Drawings (total overview)

Spherical knobs biopolymer

Spherical knobs biopolymer with external thread

More information

Drawings

Spherical knobs biopolymer with external thread

Item selection/filter

Order No.Main
colour
D

D1D2D3HH1H2LCADAcc.PriceOrder
K0253.10106143X15natural beechM6251217253215 on request
K0253.10208143X20natural beechM83215,519333,52,620 on request
K0253.1010690X15black grey RAL 7021M6251217253215 on request
K0253.1020890X20black grey RAL 7021M83215,519333,52,620 on request

Spherical knobs biopolymer with internal thread

More information

Drawings

Spherical knobs biopolymer with internal thread

Item selection/filter

Order No.Main
colour
D

D1D2D3HH1H2TCADAcc.PriceOrder
K0253.10106143natural beechM6251217253210 on request
K0253.10208143natural beechM83215,519333,52,614 on request
K0253.1010690black grey RAL 7021M6251217253210 on request
K0253.1020890black grey RAL 7021M83215,519333,52,614 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33