Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0157 Knobs flat 168 kB

Drawings (total overview)

Knobs flat

Flat knobs with internal thread

More information

Drawings

Flat knobs with internal thread

Item selection/filter

Order No.

FormDD1D2D3HH1H2TCADAcc.PriceOrder
K0157.05KM51610618597 on request
K0157.06KM6251410299139 on request
K0157.08KM832181237111712 on request
K0157.10KM1036201342122015 on request

Flat knobs with external thread

More information

Drawings

Flat knobs with external thread

Item selection/filter

Order No.

FormDD1D2D3HH1H2LCADAcc.PriceOrder
K0157.06010LM616106185910 on request
K0157.08014LM82514102991314 on request
K0157.10016LM1032181237111716 on request
K0157.12018LM1236201342122018 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33