Product groups
Ball knobs smoothDIN 319 enhanced
K0159

Ball knobs smooth DIN 319 enhanced

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Black thermoset PF 31.
Bush electro zinc-plated steel.
Version:High-gloss polished.Assembly:Assembly, Form L: The ball knobs are installed by tapping lightly with a hammer. Please only use a rubber or plastic hammer with a weight up to 200 g!

The version K0159.21604 has a brass bush.
The versions K0159.23008, K0159.23508 and K0159.24008 have copper plated steel bushes.
Shank tolerance:Ball knobs with press-fit sleeve can be mounted on standard shafts with tolerance h9. The supplied press-fit sleeve assures a firm and reliable fit.Drawing reference:
Form C: moulded thread
Form E: tapped bush
Form L: press-fit sleeve
Form M: tapered hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0159 Ball knobs smoothDIN 319 enhanced 145 kB

Drawings (total overview)

Ball knobs smoothDIN 319 enhanced

Ball knobs, smooth, DIN 319 enhanced, Form C, with molded thread

More information

Drawings

Ball knobs, smooth, DIN 319 enhanced, Form C, with molded thread

Item selection/filter

Order No.FormMain
colour
D

D1

D6HTCADAcc.PriceOrder
K0159.11604CblackM4168159 on request
K0159.11605CblackM51681511 on request
K0159.11606CblackM61681512 on request
K0159.12005CblackM520121811 on request
K0159.12006CblackM620121814 on request
K0159.12506CblackM6251522,515 on request
K0159.12508CblackM8251522,517 on request
K0159.13008CblackM830152819 on request
K0159.13208CblackM832182917 on request
K0159.13210CblackM1032182922 on request
K0159.13508CblackM836163417 on request
K0159.13510CblackM1036163423 on request
K0159.14008CblackM840223717 on request
K0159.14010CblackM1040223723 on request
K0159.14012CblackM1240223726 on request
K0159.14510CblackM1045174322 on request
K0159.14512CblackM1245174327 on request
K0159.15010CblackM1050294623 on request
K0159.15012CblackM1250294625 on request
K0159.116041CredM4168156 on request
K0159.116051CredM5168157,5 on request
K0159.120051CredM52012187,5 on request
K0159.120061CredM62012189 on request
K0159.125061CredM62515239 on request
K0159.125081CredM825152312 on request
K0159.130081CredM830162812 on request
K0159.132081CredM832182912 on request
K0159.140081CredM8402037,512 on request
K0159.135101CredM1036173315 on request
K0159.140101CredM10402037,515 on request
K0159.150101CredM1050224815 on request
K0159.150121CredM1250284818 on request

Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush

More information

Drawings

Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush

Item selection/filter

Order No.FormMain
colour
Component
material
D

D1D6HTCADAcc.PriceOrder
K0159.21604EblackbrassM41681510 on request
K0159.22005EblackBrassM520121812 on request
K0159.22006EblacksteelM620121815 on request
K0159.22506EblacksteelM6251522,515 on request
K0159.22508EblacksteelM8251522,518 on request
K0159.23008EblackBrassM830152815 on request
K0159.23208EblacksteelM832182918 on request
K0159.23210EblacksteelM1032182918 on request
K0159.23508EblacksteelM836163418 on request
K0159.23510EblacksteelM1036163423 on request
K0159.24008EblacksteelM840223718 on request
K0159.24010EblacksteelM1040223723 on request
K0159.24012EblacksteelM1240223725 on request
K0159.24510EblacksteelM1045174323 on request
K0159.24512EblacksteelM1245174325 on request
K0159.25010EblacksteelM1050294623 on request
K0159.25012EblacksteelM1250294625 on request
K0159.220051EredsteelM52012187,5 on request
K0159.225061EredsteelM62515239 on request
K0159.230081EredsteelM830162812 on request
K0159.235101EredsteelM1036173314 on request
K0159.240101EredsteelM10402037,515 on request
K0159.240121EredsteelM12402037,518 on request
K0159.250121EredsteelM1250284818 on request

Ball knobs, smooth, DIN 319 enhanced, Form L, with clamping sleeve

More information

Drawings

Ball knobs, smooth, DIN 319 enhanced, Form L, with clamping sleeve

Item selection/filter

Order No.FormMain
colour
D

D1D6HTCADAcc.PriceOrder
K0159.42005Lblack520121813 on request
K0159.42506Lblack625152316 on request
K0159.42508Lblack825152315 on request
K0159.43208Lblack832182915 on request
K0159.43210Lblack1032182920 on request
K0159.44010Lblack10402037,520 on request
K0159.44012Lblack12402037,523 on request
K0159.45012Lblack1250284820 on request

Ball knobs, smooth, DIN 319 enhanced, Form M, with tapered bore

More information

Drawings

Ball knobs, smooth, DIN 319 enhanced, Form M, with tapered bore

Item selection/filter

Order No.FormMain
colour
D

D1D6HTCADAcc.PriceOrder
K0159.31604Mblack41681510 on request
K0159.32005Mblack520121811 on request
K0159.32506Mblack6251522,514 on request
K0159.32508Mblack8251522,514 on request
K0159.33208Mblack832182914 on request
K0159.33210Mblack1032182914 on request
K0159.34010Mblack1040223719 on request
K0159.34012Mblack1240223719 on request
K0159.35012Mblack1250294621 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33