Product groups

Item description/product images

DescriptionMaterial:Thermoplastic black.
Bush steel, stainless steel or brass.
Version:Bush blue passivated steel, stainless steel and brass bright.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1126 Grip nuts 176 kB

Drawings

Grip nuts

Item selection/filter

Order No.Component
material
BD

D1D2HH1TCADAcc.PriceOrder
K1126.103brass10M316121554,5 on request
K1126.104brass10M416121556 on request
K1126.204brass12,3M4201518,566 on request
K1126.205brass12,3M5201518,566 on request
K1126.305steel15,3M52518,722,97,38,5 on request
K1126.306steel15,3M62518,722,97,39 on request
K1126.1003stainless steel10M316121554,5 on request
K1126.1004stainless steel10M416121556 on request
K1126.2004stainless steel12,3M4201518,566 on request
K1126.2005stainless steel12,3M5201518,566 on request
K1126.3005stainless steel15,3M52518,722,97,38,5 on request
K1126.3006stainless steel15,3M62518,722,97,39 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33